??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 303-HW-44
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BMF 303-HW-44
VERF
Availability
Available
BC
Order code
BAM00L5
TC
Product identifier
BMF 303-HW-44
PX
Product view
41084_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.022 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Principle of operation = BMF mounting bracket, Application = Dovetail groove 60° (e.g., Festo, Bosch, Numatics and Hoerbiger- Origa) or 90° (e.g. Martonair), Pneumatic cylinder with integrated groove, Use = for magnetic sensors BMF 303, Material = Aluminum Anodized, Ambient temperature = -40...85 °C
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.